??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
45 mm
Part No.
136307
Description
WSTU-GTM-45M
A
47.2 mm
B
147.6 mm
C
17.5 mm
D
85.7 mm
E
90.5 mm
Screw Diameter
25.4 mm
G
15.9 mm
H
19.1 mm
J
82.6 mm
K
49.2 mm
L
74.6 mm
M
101.6 mm
N
120.7 mm
R
16.7 mm
S
30.6 mm
T
49.2 mm
Z
29.4 mm
Download CAD models
Previews